카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HAVIT
Description
ZP - SAE-Adapter sheet
Bill of material
ZP-114-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
Steel
CT
Coating
Chrome3 Coated
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
A
89 mm
C
120.7 mm
D
152 mm
E
69.9 mm
F
139.0 mm
H
4 mm
L
17 mm
MASS
Weight (without attachment and screws)
0.34 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
미리보기 - 생성
프리뷰
견적
3D
치수도
2D

내장 된 사용자 작업