Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
WFS / WFX - SAE-90° butt weld flange adapter for metric pipes
Bill of material
WFS-3006-BL-60.3 x 3.9
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
FL
Flange
BOLT
Bolts
BOLT1
Bolts
AS
A x S
mm
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
C
77.8 mm
D
101.6 mm
E
42.9 mm
F1
128.4 mm
F2
96.8 mm
S1
108 mm
S2
80 mm
L
mm
MASS
Weight (without attachment and screws)
1.890 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions