Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
WFS / WFX - SAE-45° butt weld flange adapter for metric pipes
Bill of material
WFS-3005-45-BL-38 x 5
TYP
Type Code
WFS-3005-45-BL
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
FL
Flange
BOLT
Bolts
-
BOLT1
Bolts
AS
A x S
mm
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
C
69.9 mm
D
94.0 mm
E
35.7 mm
F
83.0 mm
S1
60.45 mm
S2
45.20 mm
SW
50 mm
L
mm
MASS
Weight (without attachment and screws)
1.080 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions