Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
WFG / WFG-X - SAE-90° Flange adapter JIC 37° - forged
Bill of material
WFG-3006JIC2 1/2-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
FL
Flange
MAT
Material
CT
Coating
Chrome3 Coated
BOLT
Bolts
BOLT1
Bolts
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
Inch
B1
45.0 mm
B2
45 mm
C
77.8 mm
D
102 mm
E
42.9 mm
F1
128.5 mm
F2
97 mm
S1
108 mm
S2
80 mm
L
mm
MASS
Weight (without attachment and screws)
1.98 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions