Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HAVIT
Description
WFG / WFG-X - SAE-45° Flange adapter JIC 37° - forged
Bill of material
WFG-3005-45-J1.7/8-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
FL
Flange
MAT
Material
CT
Coating
Chrome3 Coated
BOLT
Bolts
BOLT1
Bolts
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
Inch
B1
33.0 mm
B2
36 mm
C
69.9 mm
D
94.0 mm
E
35.7 mm
F
83.0 mm
L
mm
S1
60.45 mm
S2
45.20 mm
SW
50 mm
MASS
Weight (without attachment and screws)
0.83 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
預覽
詢價
3D
尺寸
2D

Embedded user actions