Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
VKRK / VKRK-X - SAE-Retain ring welding system - 350-400 Bar
Bill of material
VKRK-40/48.3x5.1M
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
BOLT
Bolts
Metric bolts
BOLT1
Bolts
M 16x110
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
L
101.2 mm
S
86.2 mm
RRC
Retaining ring collar
RRF-006-48.3x5.1
RRCC
Retaining ring counter collar
GRRF-006-48.3x5.1
RRFF
Retaining ring full flange
VKR-40
MASS
Weight (without attachment and screws)
5.06 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions