Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
VKR / VKR-X - Retainring flange
Bill of material
VKR-40-CR3
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
BOLT
Bolts
BOLT1
Bolts
-
MB
Maximum recommended working pressure
400 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
LK
98 mm
F
100 mm
H
40 mm
M
Bolts
4 x M 16x60
MASS
Weight (without attachment and screws)
1.72 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions