Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
VKR / VKR-X - Retain welding flange - 350-400 Bar
Bill of material
VKR-40-48.3x5.1
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
BOLT
Bolts
BOLT1
Bolts
-
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
L
50 mm
S
42.5 mm
RRC
Retaining ring collar
RRF-006-48.3x5.1
RRFF
Retaining ring full flange
VKR-40
MASS
Weight (without attachment and screws)
2.30 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions