Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
VKR-RED / VKR-RED-X - Retain ring reduction system - 350-400 Bar
Bill of material
VKR-RED-50-40-CR3
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
L
150 mm
RRF1
Retaining ring flange 1
VKR-50
RRF2
Retaining ring flange 2
VKR-40
RC
Reducing collar
RRF-RED-007-006
MASS
Weight (without attachment and screws)
6.00 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions