Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
VKR-B / VKR-B-X - Retain bulkhead system - 350-400 Bar
Bill of material
VKR-B-40-CR3
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
BOLT
Bolts
BOLT1
Bolts
-
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
L
210 mm
RRF
Retaining ring flanges
VKR-40
BH
Bulkhead
RRF-B-006
MASS
Weight (without attachment and screws)
5.80 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions