Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HAVIT
Description
T - SAE-T-Connection - welded
Bill of material
T-306-A-306-G-306-G-CR3
PL
Pressure level
3000 PSI
MAT
Material
Steel
CT
Coating
Chrome3 Coated
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
NDM1
Nominal flange size
Inch
A1
71.4 mm
M
M 12x35 mm
NDM2
Nominal flange size
Inch
A2
71.4 mm
NDM3
Nominal flange size
Inch
A3
71.4 mm
G
246 mm
S
123 mm
MASS
Weight (without attachment and screws)
4.46 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Embedded user actions