Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HAVIT
Description
SHFL - SAE-Suction hose flange
Bill of material
SHFL-3007-62-CR6
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
Steel
CT
Coating
Chrome6 Coated
BOLT
Bolts
BOLT1
Bolts
-
MB
Maximum recommended working pressure
10 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
62 mm
B
50 mm
C
88.9 mm
D
114 mm
E
50.8 mm
F
84 mm
G
70 mm
H
19 mm
L
13.5 mm
MASS
Weight (without attachment and screws)
1.24 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D

Embedded user actions