Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HAVIT
Description
SFS / SFX - SAE-flange head
Bill of material
SFS-3009-BL-100 x 6
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
OG
O-ring groove
MAT
Material
CT
Coating
Bare (Uncoated)
FL
Flange
FLB
Flange B selection
BOLT
Bolts
BOLT1
Bolts
AS
A x S
mm
MB
Maximum recommended working pressure
35 Kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
A
100.0 mm
S
6.00 mm
C
120.7 mm
D
152 mm
E
69.9 mm
F
139.0 mm
G
60 mm
L
mm
MASS
Weight (without attachment and screws)
1.40 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
プレビュー
見積り依頼
3D
情報
2D

Embedded user actions