Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
RRK / RRK-X - SAE-Retain ring welding system - 3000 PSI
Bill of material
RRK-304-30x4M
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
BOLT
Bolts
Metric bolts
BOLT1
Bolts
M 10x70
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
L
81.3 mm
S
46.3 mm
RRC
Retaining ring collar
GRRF-004-30x4
RRCC
Retaining ring counter collar
RRF-004-30x4
RRFF
Retaining ring full flange
RRF-3004
MASS
Weight (without attachment and screws)
1.30 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions