Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HAVIT
Description
RRK / RRK-X - SAE-Retain ring welding system - 6000 PSI
Bill of material
RRK-603-25x3M
PL
Pressure level
6000 PSI
NDM
Nominal flange size
Inch
MAT
Material
BOLT
Bolts
Metric bolts
BOLT1
Bolts
M 12x75
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
L
80.8 mm
S
55.7 mm
RRC
Retaining ring collar
RRF-003-25x3
RRCC
Retaining ring counter collar
GRRF-003-25x3
RRFF
Retaining ring full flange
RRF-6003
MASS
Weight (without attachment and screws)
1.50 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Embedded user actions