Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
RRF / RRF-X - SAE-Retainring flange
Bill of material
RRF-3007-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
BOLT
Bolts
BOLT1
Bolts
-
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
85.5 mm
B
80.5 mm
C
88.9 mm
D
114.3 mm
E
50.8 mm
F
108.7 mm
G
40 mm
L
mm
MASS
Weight (without attachment and screws)
1.49 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions