Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HAVIT
Description
RRF / RRF-X - SAE-Retain bulkhead system - 3000 PSI
Bill of material
RRF-B-304-CR3
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
BOLT
Bolts
BOLT1
Bolts
-
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
L
180 mm
RRF
Retaining ring flanges
RRF-3004
BH
Bulkhead
RRF-B-004
MASS
Weight (without attachment and screws)
2.20 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions