Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HAVIT
Description
RRF / RRF-X - SAE-Retain ring welding system - 6000 PSI
Bill of material
RRF-603-25x3-BL
PL
Pressure level
6000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
-
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
L
40 mm
S
27.5 mm
RRC
Retaining ring collar
RRF-003-25x3
RRFF
Retaining ring full flange
RRF-6003
MASS
Weight (without attachment and screws)
0.75 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions