Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HAVIT
Description
RRF-RED / RRF-RED-X - SAE-Retain ring reduction system - 6000 PSI
Bill of material
RRF-RED-604-603-CR3
PL
Pressure level
6000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
L
110 mm
RRF1
Retaining ring flange 1
RRF-6004
RRF2
Retaining ring flange 2
RRF-6003
RC
Reducing collar
RRF-RED-004-003
MASS
Weight (without attachment and screws)
2.10 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
プレビュー
見積り依頼
3D
情報
2D

Embedded user actions