Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HAVIT
Description
RRF-RED / RRF-RED-X - SAE-Retain ring reduction system - 3000 PSI
Bill of material
RRF-RED-305-304-CR3
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
L
130 mm
RRF1
Retaining ring flange 1
RRF-3005
RRF2
Retaining ring flange 2
RRF-3004
RC
Reducing collar
RRF-RED-005-004
MASS
Weight (without attachment and screws)
2.10 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D

Embedded user actions