Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HAVIT
Description
RED-GD / RED-GD-X - SAE-90° L-Reduction
Bill of material
RED-GD-604-602-CR3
PL
Pressure level
6000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
MB
Maximum recommended working pressure
420 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
B1
30 mm
B2
19 mm
C1
66.6 mm
C2
50.8 mm
D
96 mm
E1
31.8 mm
E2
23.8 mm
F
76 mm
G
72 mm
L
16 mm
M
Thread
M 10 mm
S1
41 mm
S2
46 mm
MASS
Weight (without attachment and screws)
3.29 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions