Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HAVIT
Description
L-BL / L-BL-X - SAE-90° L-Block - Companion
Bill of material
L-BL-308-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
MB
Maximum recommended working pressure
160 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
B
73 mm
C
106.4 mm
D
135 mm
E
61.9 mm
F
150 mm
G
135 mm
M
Thread
M 16 mm
S1
67.5 mm
S2
90 mm
MASS
Weight (without attachment and screws)
15.87 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Embedded user actions