Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HAVIT
Description
Retain Ring
Bill of material
Retainring-1 1/4
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
Steel
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
D
51 mm
S
5 mm
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Embedded user actions