Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HAVIT
Description
GFS / GFX - SAE-Pipe threaded flange BSPP-companion
Bill of material
GFS-114-GM-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
M
Thread
M1
Thread
MB
Maximum recommended working pressure
35 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
Inch
B
89 mm
C
120.7 mm
D
152 mm
E
69.9 mm
F
136 mm
G
48 mm
H
27 mm
I
34 mm
MASS
Weight (without attachment and screws)
2.400 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Embedded user actions