Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HAVIT
Description
GFS / GFX - SAE-butt weld flange companion - schedule 80
Bill of material
GFS-114ST80-BL
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
M
Thread
M1
Thread
MB
Maximum recommended working pressure
35 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
T
Tube
101.6x8 mm
A
103.0 mm
B
85.6 mm
C
120.7 mm
D
152 mm
E
69.9 mm
F
136 mm
G
48 mm
H
27 mm
MASS
Weight (without attachment and screws)
2.844 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions