Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
GFC / GFC-X - SAE-Closed flange companion
Bill of material
GFC-114-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
M
Thread
Metric thread
M1
Thread
MB
Maximum recommended working pressure
35 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
C
120.7 mm
D
152 mm
E
69.9 mm
F
136 mm
H
22 mm
MASS
Weight (without attachment and screws)
2.90 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions