Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
FFD / FFD-X - SAE-Flare flange with seal typ D - 6000 PSI
Bill of material
FFD-603-38x4-CR3
TYP
Type Code
FFD-603-38x4-CR3
PL
Pressure level
6000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
BOLT
Bolts
BOLT1
Bolts
-
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
FIP
Flare inner part
FFD-003-38x4
OR2
O-Ring 2
FHS
Flare holding sleeve
-
FFF
Flared full flange
FF-6003
MASS
Weight (without attachment and screws)
0.80 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions