Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
FFD / FFD-X - SAE-Flare flange with seal typ D - 3000 PSI
Bill of material
FFD-304-42x4-CR3
TYP
Type Code
FFD-304-42x4-CR3
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
BOLT
Bolts
BOLT1
Bolts
-
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
FIP
Flare inner part
FFD-004-42x4
OR2
O-Ring 2
O-Ring-34x1
FHS
Flare holding sleeve
-
FFF
Flared full flange
FF-3004
MASS
Weight (without attachment and screws)
1.00 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions