Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
FFC / FFC-X - SAE-Flare flange with seal typ C - 3000 PSI
Bill of material
FFC-305-50x5-CR3
TYP
Type Code
FFC-305-50x5-CR3
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
FIP
Flare inner part
FFC-005-50x5
SEAL
Seal
Bond-1.1/2“
OR2
O-Ring 2
O-Ring-41x1,78
FHS
Flare holding sleeve
-
FFF
Flared full flange
FF-3005
MASS
Weight (without attachment and screws)
1.40 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions