Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
FFB / FFB-X - SAE-Flare flange with seal typ B - 3000 PSI
Bill of material
FFB-304-30x4-CR3
TYP
Type Code
FFB-304-30x4-CR3
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Chrome3 Coated
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
PD
Pipe diameter
mm
FIP
Flare inner part
FFB-004-30x4
OR2
O-Ring 2
O-Ring-22x1
FHS
Flare holding sleeve
HFF-004-30
FFF
Flared full flange
FF-3004
MASS
Weight (without attachment and screws)
0.60 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions