Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HAVIT
Description
E-AF - SAE up size flange - welded
Bill of material
E-AF-308-309-CR3
PL
Pressure level
NDM
Nominal flange size
Inch
MAT
Material
Steel
CT
Coating
Chrome3 Coated
BOLT
Bolts
BOLT1
Bolts
-
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
CONA
Connection A
Inch
CONB
Connection B
Inch
G
119 mm
MASS
Weight (without attachment and screws)
5.39 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions