Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
APO - SAE-Locking sheet with o-ring groove
Bill of material
APO-114-CR3
PL
Pressure level
NDM
Nominal flange size
Inch
MAT
Material
Steel
CT
Coating
Chrome3 Coated
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
C
120.7 mm
D
152 mm
E
69.9 mm
F
139.0 mm
H
6 mm
L
17 mm
MASS
Weight (without attachment and screws)
0.776 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions