Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HAVIT
Description
AP - SAE-Locking sheet
Bill of material
AP-114-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
Steel
CT
Coating
Chrome3 Coated
SEAL
Flat seal
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
C
120.7 mm
D
152 mm
E
69.9 mm
F
139.0 mm
H
4 mm
L
17 mm
MASS
Weight (without attachment and screws)
0.54 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions