Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
AG - SAE-90° Adapter - welded
Bill of material
AG-3007-90-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
Steel
CT
Coating
Chrome3 Coated
MB
Maximum recommended working pressure
175 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A1
84.1 mm
A2
84.1 mm
S1
mm
S2
155 mm
MASS
Weight (without attachment and screws)
4.98 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions