Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HAVIT
Description
AG - SAE-45° Adapter - welded
Bill of material
AG-3008-45-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
Steel
CT
Coating
Chrome3 Coated
MB
Maximum recommended working pressure
160 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A1
101.6 mm
A2
101.6 mm
S1
171.1 mm
S2
70.9 mm
S3
53 mm
R
114 mm
MASS
Weight (without attachment and screws)
6.07 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Embedded user actions