Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HAVIT
Description
AFS - SAE-90° butt weld flange - inches
Bill of material
AFS-208/90-ST-BL
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
Steel
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
-
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
65.0 mm
B
mm
C
77.8 mm
D
100 mm
E
42.9 mm
F1
99 mm
F2
90 mm
H
50 mm
L
14.0 mm
S1
37.5 mm
S2
63 mm
MASS
Weight (without attachment and screws)
2.15 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
预览
询价
3D
尺寸标注
2D

Embedded user actions