카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HAVIT
Description
AFS / AFX - SAE-butt weld flange - schedule 80
Bill of material
AFS-114ST80-BL
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
MB
Maximum recommended working pressure
35 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
T
Tube
101.6x8 mm
A
103.0 mm
B
85.6 mm
C
120.7 mm
D
152 mm
E
69.9 mm
F
136 mm
G
48 mm
H
27 mm
L
17.5 mm
MASS
Weight (without attachment and screws)
2.74 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
미리보기 - 생성
프리뷰
견적
3D
치수도
2D

내장 된 사용자 작업