Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
AFS / AFX - SAE-butt weld flange - schedule 160
Bill of material
AFS-404ST160-BL
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
MB
Maximum recommended working pressure
420 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
T
Tube
42.2x6.35 mm
A
42.8 mm
B
29.5 mm
C
66.6 mm
D
93 mm
E
31.8 mm
F
78 mm
G
44 mm
H
25 mm
L
15.0 mm
MASS
Weight (without attachment and screws)
1.05 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions