Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
HAVIT
Description
AFS / AFX - SAE-butt weld flange - schedule 10
Bill of material
AFS-108ST10-BL
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
-
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
T
Tube
60.3x2.9 mm
A
61.0 mm
B1
54.5 mm
B2
51.0 mm
C
77.8 mm
D
102 mm
E
42.9 mm
F
90 mm
G
45 mm
H
25 mm
L
13.5 mm
MASS
Weight (without attachment and screws)
1.11 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Предпросмотр
Коммерческое предложение
3D
Измерение
2D

Embedded user actions