Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
AFS / AFX - SAE-butt weld flange - metric ND 40
Bill of material
AFS-110-STRE-60,3-BL
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
-
MB
Maximum recommended working pressure
175 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
T
Tube
60.3x3.6 mm
A
mm
B1
53 mm
B2
53 mm
C
88.9 mm
D
114 mm
E
50.8 mm
F
105 mm
G
50 mm
H
25 mm
L
13.5 mm
MASS
Weight (without attachment and screws)
1.54 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions