Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HAVIT
Description
AFS / AFX - SAE-90° butt weld flange for metric pipes
Bill of material
AFS-106/90-SRE-48,3-BL
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
-
MB
Maximum recommended working pressure
160 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
T
Tube
mm
A
49.0 mm
B1
39 mm
B2
38 mm
C
69.9 mm
D
93.0 mm
E
35.7 mm
F1
95 mm
F2
78 mm
H
25 mm
S1
38 mm
S2
56 mm
L
13.5 mm
MASS
Weight (without attachment and screws)
1.50 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions